IESNA:LM-63-2002
[TEST]P1504962
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-81)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-BLAK-PS (5000K_L24_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]23206
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 156.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
12467.3 12442.1 12431.6 12385.6 12305.7 12234.5 12144.2 12007.8 11839.3 11652.6
11469.4 11253.1 10995.2 10693.8 10332.5 9635.1 8751.8 7646.2 6399.1 5140.6
3946.4 2926 2044.4 1220.2 528 243.2 144.2 79 40 24.3
18.2 16.5 14.8 13 9.6 5.2 0
